Quantity | Unit price |
---|---|
1 - 9 | £ 17.64 |
10 - 19 | £ 15.88 |
20 - 49 | £ 14.99 |
50 - 99 | £ 14.11 |
100 + | £ 13.23 |
d1 | M12 |
---|---|
d2 | 40.0 |
d3 | 32.0 |
d4 | 13.0 |
h1 | 24.0 |
k | 16.0 |
Weight g | 145.0 |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue