Menu Search

Rail Clamps

In production

These Rail Clamps are used in combination with rail carriages. Made to endure demanding conditions such as heavy loads or vibrations, it offers a secure and strong grip on the rails and maintains remarkable strength and longevity.

By adjusting the clamping lever, the contact sections are pressed into contact with the rail, thereby fastening the carriage in place. It has a circular motion instead of a friction coefficient, reduced driving resistance, and lower energy consumption.

Designed with specialized mechanisms, it allows for easy installation and adjustment, guaranteeing a tight and sturdy connection. Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.

  • Used in combination with rail carriages.
  • It has a circular motion instead of a friction coefficient, and reduced driving resistance.
  • Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.
Material: Aluminium Series Code: SRL1018CL, SRL1016CL

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
14 results
Product SKUs information
Item Code Price range Availability l1 w1 h4 h3 h2 For rail h1 View
£ 143.85 - £ 205.4976 Request the lead time here
49.0
140.0
95.0
31.0
17.0
55.0
70.0
£ 119.24 - £ 170.3433 Request the lead time here
30.0
70.0
63.0
15.0
9.0
25.0
36.0
£ 106.56 - £ 152.2224 Request the lead time here
25.0
47.0
44.0
12.5
4.5
15.0
24.0
£ 122.38 - £ 174.8313 Request the lead time here
30.0
70.0
63.0
15.0
9.0
25.0
40.0
£ 90.03 - £ 128.6102 Request the lead time here
30.0
48.0
44.0
19.6
7.0
25.0
36.0
£ 88.60 - £ 126.5721 Request the lead time here
24.0
44.0
40.0
16.0
6.0
20.0
30.0
£ 114.40 - £ 163.4265 Request the lead time here
24.0
60.0
63.0
13.0
8.0
20.0
30.0
£ 105.62 - £ 150.8812 Request the lead time here
30.0
70.0
63.0
15.0
9.0
25.0
33.0
£ 110.32 - £ 157.5974 Request the lead time here
39.0
90.0
78.0
21.5
12.0
30.0
42.0
£ 87.01 - £ 124.3017 Request the lead time here
20.0
34.0
40.0
12.9
4.5
15.0
24.0
£ 147.93 - £ 211.3267 Request the lead time here
44.0
120.0
78.0
26.5
12.0
45.0
60.0
£ 108.60 - £ 155.1369 Request the lead time here
25.0
47.0
44.0
12.5
4.5
15.0
28.0
£ 102.49 - £ 146.4144 Request the lead time here
24.0
60.0
63.0
13.0
8.0
20.0
28.0
£ 113.74 - £ 162.4867 Request the lead time here
39.0
100.0
78.0
21.5
13.0
35.0
48.0
Rail Clamp 55.0 70.0 49.0 Aluminium

20175801

Price Range
£ 205.4976 - £ 143.85

Stock Levels
Request the lead time here
Attributes
  • For rail
    55.0
  • h1
    70.0
  • l1
    49.0
  • w1
    140.0
  • h2
    17.0
Rail Clamp 25.0 36.0 30.0 Aluminium

20175788

Price Range
£ 170.3433 - £ 119.24

Stock Levels
Request the lead time here
Attributes
  • For rail
    25.0
  • h1
    36.0
  • l1
    30.0
  • w1
    70.0
  • h2
    9.0
Rail Clamp 15.0 24.0 25.0 Aluminium

20175719

Price Range
£ 152.2224 - £ 106.56

Stock Levels
Request the lead time here
Attributes
  • For rail
    15.0
  • h1
    24.0
  • l1
    25.0
  • w1
    47.0
  • h2
    4.5
Rail Clamp 25.0 40.0 30.0 Aluminium

20175948

Price Range
£ 174.8313 - £ 122.38

Stock Levels
Request the lead time here
Attributes
  • For rail
    25.0
  • h1
    40.0
  • l1
    30.0
  • w1
    70.0
  • h2
    9.0
Rail Clamp 25.0 36.0 30.0 Aluminium

20175849

Price Range
£ 128.6102 - £ 90.03

Stock Levels
Request the lead time here
Attributes
  • For rail
    25.0
  • h1
    36.0
  • l1
    30.0
  • w1
    48.0
  • h2
    7.0
Rail Clamp 20.0 30.0 24.0 Aluminium

20175832

Price Range
£ 126.5721 - £ 88.60

Stock Levels
Request the lead time here
Attributes
  • For rail
    20.0
  • h1
    30.0
  • l1
    24.0
  • w1
    44.0
  • h2
    6.0
Rail Clamp 20.0 30.0 24.0 Aluminium

20175863

Price Range
£ 163.4265 - £ 114.40

Stock Levels
Request the lead time here
Attributes
  • For rail
    20.0
  • h1
    30.0
  • l1
    24.0
  • w1
    60.0
  • h2
    8.0
Rail Clamp 25.0 33.0 30.0 Aluminium

20175764

Price Range
£ 150.8812 - £ 105.62

Stock Levels
Request the lead time here
Attributes
  • For rail
    25.0
  • h1
    33.0
  • l1
    30.0
  • w1
    70.0
  • h2
    9.0
Rail Clamp 30.0 42.0 39.0 Aluminium

20175726

Price Range
£ 157.5974 - £ 110.32

Stock Levels
Request the lead time here
Attributes
  • For rail
    30.0
  • h1
    42.0
  • l1
    39.0
  • w1
    90.0
  • h2
    12.0
Rail Clamp 15.0 24.0 20.0 Aluminium

20175825

Price Range
£ 124.3017 - £ 87.01

Stock Levels
Request the lead time here
Attributes
  • For rail
    15.0
  • h1
    24.0
  • l1
    20.0
  • w1
    34.0
  • h2
    4.5
Rail Clamp 45.0 60.0 44.0 Aluminium

20175955

Price Range
£ 211.3267 - £ 147.93

Stock Levels
Request the lead time here
Attributes
  • For rail
    45.0
  • h1
    60.0
  • l1
    44.0
  • w1
    120.0
  • h2
    12.0
Rail Clamp 15.0 28.0 25.0 Aluminium

20175818

Price Range
£ 155.1369 - £ 108.60

Stock Levels
Request the lead time here
Attributes
  • For rail
    15.0
  • h1
    28.0
  • l1
    25.0
  • w1
    47.0
  • h2
    4.5
Rail Clamp 20.0 28.0 24.0 Aluminium

20175795

Price Range
£ 146.4144 - £ 102.49

Stock Levels
Request the lead time here
Attributes
  • For rail
    20.0
  • h1
    28.0
  • l1
    24.0
  • w1
    60.0
  • h2
    8.0
Rail Clamp 35.0 48.0 39.0 Aluminium

20175771

Price Range
£ 162.4867 - £ 113.74

Stock Levels
Request the lead time here
Attributes
  • For rail
    35.0
  • h1
    48.0
  • l1
    39.0
  • w1
    100.0
  • h2
    13.0