10154960
FPR2-1/2A
| Quantity | Unit price |
|---|---|
| 40 - 399 | £ 1.5892 |
| 400 + | £ 0.7016 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 109.6 mm |
|---|---|
| D | 4.315 in |
| d1 | 2.488 in |
| d1 | 63.2 mm |
| d2 | 63.8 mm |
| d2 | 2.512 in |
| h | 12.2 mm |
| h | 0.48 in |
| Nominal Pipe Size | ANSI 2.1⁄2" |
| Colour | Black |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue