10066904
096091000001
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.1488 |
| 1000 + | £ 0.146 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 7.0 - 7.2 mm |
|---|---|
| Compatible Hole Diameter Range | 0.276 - 0.283 in |
| Compatible Panel Thickness Range | 8.9 - 12.9 mm |
| Compatible Panel Thickness Range | 0.35 - 0.508 in |
| Anchor Length | 8.5 mm |
| Anchor Length | 0.335 in |
| Head Diameter | 10.0 mm |
| Head Diameter | 0.394 in |
| Head Height | 1.7 mm |
| Head Height | 0.067 in |
| Rivet Type | Ratchet Rivet |
| Rivet Head Shape | Round |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue