Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.059 |
5000 - 19999 | £ 0.0531 |
20000 + | £ 0.0478 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 6.4 - 6.4 mm |
---|---|
Compatible Hole Diameter Range | 0.252 - 0.250 in |
Compatible Panel Thickness Range | 12.7 - 20.6 mm |
Compatible Panel Thickness Range | 0.5 - 0.811 in |
Anchor Length | 12.7 mm |
Anchor Length | 0.5 in |
Head Diameter | 9.5 mm |
Head Diameter | 0.374 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Rivet Type | Barbed |
Rivet Head Shape | Round |
Colour | Natural |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.