Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0756 |
5000 - 19999 | £ 0.0681 |
20000 + | £ 0.0612 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 6.4 - 6.4 mm |
---|---|
Compatible Hole Diameter Range | 0.252 - 0.250 in |
Compatible Panel Thickness Range | 19.8 - 34.9 mm |
Compatible Panel Thickness Range | 0.78 - 1.374 in |
Anchor Length | 19.1 mm |
Anchor Length | 0.752 in |
Head Diameter | 15.9 mm |
Head Diameter | 0.626 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Rivet Type | Barbed |
Rivet Head Shape | Round |
Rivet Fitting Style | Snap-Together |
Colour | Natural |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue