Quantity | Unit price |
---|---|
500 - 2499 | £ 0.0484 |
2500 - 9999 | £ 0.0436 |
10000 + | £ 0.0392 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 6.4 - 6.4 mm |
---|---|
Compatible Hole Diameter Range | 0.252 - 0.250 in |
Compatible Panel Thickness Range | 6.0 - 7.5 mm |
Compatible Panel Thickness Range | 0.236 - 0.295 in |
Anchor Length | 5.5 mm |
Anchor Length | 0.217 in |
Head Diameter | 15.9 mm |
Head Diameter | 0.626 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Rivet Type | Barbed |
Rivet Head Shape | Round |
Colour | Black |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.