Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0743 |
5000 - 19999 | £ 0.0669 |
20000 + | £ 0.0602 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 6.4 mm |
---|---|
Compatible Hole Diameter Range | 0.252 in |
Compatible Panel Thickness Range | 12.7 - 20.6 mm |
Compatible Panel Thickness Range | 0.5 - 0.811 in |
Anchor Length | 12.7 mm |
Anchor Length | 0.5 in |
Head Diameter | 15.9 mm |
Head Diameter | 0.626 in |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Rivet Type | Ratchet Rivet |
Rivet Head Shape | Round |
Rivet Fitting Style | Ratchet |
Colour | Black |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue