10144251
8100671700VR
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.1386 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 5.0 - 8.0 mm |
|---|---|
| Compatible Hole Diameter Range | 0.197 - 0.315 in |
| Compatible Panel Thickness Range | 5.3 - 7.5 mm |
| Compatible Panel Thickness Range | 0.209 - 0.295 in |
| Anchor Length | 0.217 in |
| Anchor Length | 5.5 mm |
| Head Diameter | 12.0 mm |
| Head Diameter | 0.472 in |
| Head Height | 3.0 mm |
| Head Height | 0.118 in |
| Rivet Type | Ratchet Rivet |
| Rivet Head Shape | Round |
| Colour | Transparent |
| Full Material | Polycarbonate |
| Operating Temperature Range | -40 - 239 °F |
| Operating Temperature Range | -40 - 115 °C |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue