10106730
8130690008VR
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.2225 |
| 10000 + | £ 0.2182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 0.197 - 0.315 in |
|---|---|
| Compatible Hole Diameter Range | 5.0 - 8.0 mm |
| Compatible Panel Thickness Range | 0.512 - 0.787 in |
| Compatible Panel Thickness Range | 13.0 - 20.0 mm |
| Anchor Length | 13.0 mm |
| Anchor Length | 0.512 in |
| Head Diameter | 19.0 mm |
| Head Diameter | 0.748 in |
| Head Height | 0.118 in |
| Head Height | 3.0 mm |
| Rivet Type | Ratchet Rivet |
| Rivet Head Shape | Round |
| Colour | White |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue