Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.2218 |
10000 + | £ 0.2176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 5.0 - 8.0 mm |
---|---|
Compatible Hole Diameter Range | 0.197 - 0.315 in |
Compatible Panel Thickness Range | 20.0 - 34.0 mm |
Compatible Panel Thickness Range | 0.787 - 1.339 in |
Anchor Length | 20.0 mm |
Anchor Length | 0.787 in |
Head Diameter | 19.0 mm |
Head Diameter | 0.748 in |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Rivet Type | Ratchet Rivet |
Rivet Head Shape | Round |
Rivet Fitting Style | Ratchet |
Colour | Black |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue