10106785
8170820108VR
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.2919 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 10.0 - 15.0 mm |
|---|---|
| Compatible Hole Diameter Range | 0.394 - 0.591 in |
| Compatible Panel Thickness Range | 8.7 - 11.5 mm |
| Compatible Panel Thickness Range | 0.343 - 0.453 in |
| Anchor Length | 8.5 mm |
| Anchor Length | 0.335 in |
| Head Diameter | 20.0 mm |
| Head Diameter | 0.787 in |
| Head Height | 3.5 mm |
| Head Height | 0.138 in |
| Rivet Type | Ratchet Rivet |
| Rivet Head Shape | Round |
| Colour | White |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue