Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Head Height Head Style Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
£ 0.1757 - £ 0.1785 27470 In stock
Black
Nylon
1.7 mm
10.0 mm
7.0 - 7.2 mm
£ 0.146 - £ 0.1488 Request the lead time here
Grey
Nylon
1.7 mm
Slotted
10.0 mm
8.9 - 12.3 mm
5.5 mm
£ 0.1601 - £ 0.1644 11429 In stock
Natural
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
£ 0.146 - £ 0.1488 13478 In stock
Blue
Nylon
1.7 mm
Slotted
10.0 mm
8.9 - 12.3 mm
5.5 mm
£ 0.1601 - £ 0.1644 20000 In stock
Grey
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
£ 0.146 - £ 0.1488 851 In stock
Red
Nylon
1.7 mm
Slotted
10.0 mm
8.9 - 12.3 mm
5.5 mm
£ 0.1601 - £ 0.1644 498 In stock
Blue
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
£ 0.1318 - £ 0.1345 1459 In stock
Red
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
£ 0.146 - £ 0.1488 30883 In stock
Red
Nylon
1.7 mm
Plain
10.0 mm
8.9 - 12.9 mm
7.0 - 7.2 mm
£ 0.1318 - £ 0.1345 71805 In stock
Grey
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
7.0 - 7.2 mm
£ 0.1318 - £ 0.1345 27 In stock
Grey
Nylon
1.7 mm
Slotted
10.0 mm
5.7 - 7.3 mm
5.5 mm
£ 0.1601 - £ 0.1644 26942 In stock
Black
Nylon
1.7 mm
Plain
10.0 mm
12.8 - 20.5 mm
7.0 - 7.2 mm
£ 0.1601 - £ 0.1644 34475 In stock
Natural
Nylon
1.7 mm
Slotted
10.0 mm
12.8 - 20.5 mm
5.5 mm
£ 0.1601 - £ 0.1644 935 In stock
Black
Nylon
1.7 mm
Slotted
10.0 mm
12.8 - 20.5 mm
5.5 mm
£ 0.1757 - £ 0.1785 4498 In stock
Yellow
Nylon
1.7 mm
Plain
10.0 mm
20.2 - 34.4 mm
7.0 - 7.2 mm
£ 0.1601 - £ 0.1644 21800 In stock
Red
Nylon
1.7 mm
Slotted
10.0 mm
12.8 - 20.5 mm
5.5 mm
£ 0.1757 - £ 0.1785 24443 In stock
Red
Nylon
1.7 mm
Plain
10.0 mm
20.2 - 34.4 mm
7.0 - 7.2 mm
£ 0.1757 - £ 0.1785 212 In stock
Natural
Nylon
1.7 mm
Slotted
10.0 mm
20.2 - 34.4 mm
6.4 - 5.5 mm
£ 0.1658 - £ 0.17 63000 In stock
Yellow
Nylon
1.7 mm
Slotted
10.0 mm
20.2 - 34.4 mm
6.4 - 5.5 mm
£ 0.1658 - £ 0.17 11500 In stock
Blue
Nylon
1.7 mm
Slotted
10.0 mm
20.2 - 34.4 mm
6.4 - 5.5 mm
  • of 6
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Black

10067161

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
27470 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Rivet Type
    Ratchet Rivet
  • Rivet Head Shape
    Round
Assembly Clip 8.9 mm 12.3 mm 10.0 mm Nylon Grey

10066973

Price Range
£ 0.1488 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.3 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Natural

10067017

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
11429 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 8.9 mm 12.3 mm 10.0 mm Nylon Blue

10066980

Price Range
£ 0.1488 - £ 0.146

Stock Levels
13478 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.3 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Grey

10067024

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
20000 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 8.9 mm 12.3 mm 10.0 mm Nylon Red

10066997

Price Range
£ 0.1488 - £ 0.146

Stock Levels
851 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    8.9 - 12.3 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Blue

10067031

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
498 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Red

10066874

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
1459 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 8.9 mm 12.9 mm 10.0 mm Nylon Red

10066935

Price Range
£ 0.1488 - £ 0.146

Stock Levels
30883 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    8.9 - 12.9 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Grey

10066799

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
71805 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 5.7 mm 7.3 mm 10.0 mm Nylon Grey

10066850

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
27 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    5.7 - 7.3 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Black

10067062

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
26942 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Natural

10067079

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
34475 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Black

10067116

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
935 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Yellow

10067154

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
4498 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 12.8 mm 20.5 mm 10.0 mm Nylon Red

10067109

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
21800 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 mm
  • Compatible Panel Thickness Range
    12.8 - 20.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Red

10067147

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
24443 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Natural

10067178

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
212 In stock
Attributes
  • Compatible Hole Diameter Range
    6.4 - 5.5 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Yellow

10067215

Price Range
£ 0.17 - £ 0.1658

Stock Levels
63000 In stock
Attributes
  • Compatible Hole Diameter Range
    6.4 - 5.5 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Assembly Clip 20.2 mm 34.4 mm 10.0 mm Nylon Blue

10067192

Price Range
£ 0.17 - £ 0.1658

Stock Levels
11500 In stock
Attributes
  • Compatible Hole Diameter Range
    6.4 - 5.5 mm
  • Compatible Panel Thickness Range
    20.2 - 34.4 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm