Menu Search

Washer 25.0 x 8.4 x 2.0 mm PA White

This Flat Washer prevents the screw from becoming loose or stripped and improves the overall strength and durability of the fastening. It is ideal for real estate sign assemblies and with the corresponding real estate sign nut. White and made from PA.
Item code:

1020220008CE

85100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.3474
Standard pack: 100

Order in multiple of 100

Total price:

£ 34.74

100 x £ 0.3474

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us