Quantity | Unit price |
---|---|
1 + | £ 36.4531 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Handle Shape | Rectangular |
Handle Style | Folding Handle |
Material | Steel |
Mount Type | Screw Mount |
Recessed Shape/Style | Rectangular |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Overall Length | 150.0 mm |
Overall Length | 5.906 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue