Quantity | Unit price |
---|---|
5 - 99 | £ 5.961 |
100 - 499 | £ 4.2579 |
500 + | £ 4.162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 93.0 mm |
---|---|
Overall Length | 3.661 in |
Overall Height | 36.0 mm |
Overall Height | 1.417 in |
Overall Depth | 18.5 mm |
Overall Depth | 0.728 in |
Handle Shape | Rectangular |
Handle Style | Pull |
Mount Type | Snap-in |
Handle Material | ABS |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.