Quantity | Unit price |
---|---|
1 - 49 | £ 9.1428 |
50 - 199 | £ 6.5306 |
200 + | £ 6.3937 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 136.0 mm |
---|---|
Overall Length | 5.354 in |
Overall Height | 36.0 mm |
Overall Height | 1.417 in |
Overall Depth | 18.5 mm |
Overall Depth | 0.728 in |
Handle Shape | Rectangular |
Handle Style | Pull |
Mount Type | Snap-in |
Handle Material | ABS |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.