20074296
37415E
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1.7541 |
| 5 + | £ 1.5787 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 4.724 in |
|---|---|
| Overall Length | 120.0 mm |
| Overall Height | 95.0 mm |
| Overall Height | 3.74 in |
| Overall Depth | 1.083 in |
| Overall Depth | 27.5 mm |
| Mounting Hole Length | 120.0 mm |
| Mounting Hole Length | 4.724 in |
| Mounting Hole Width | 3.74 in |
| Mounting Hole Width | 95.0 mm |
| Handle Shape | Rectangular |
| Handle Style | Pull |
| Mount Type | Snap-In |
| Handle Material | ABS |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue