10273500
493463
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 13.182 |
| 50 + | £ 12.9127 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 187.0 mm |
|---|---|
| Overall Length | 7.362 in |
| Overall Height | 79.0 mm |
| Overall Height | 3.11 in |
| Overall Depth | 22.0 mm |
| Overall Depth | 0.866 in |
| Mounting Hole Length | 171.0 mm |
| Mounting Hole Length | 6.732 in |
| Mounting Hole Width | 73.0 mm |
| Mounting Hole Width | 2.874 in |
| Handle Shape | Rectangular |
| Handle Style | Snap fit pull handle |
| Mount Type | Clip On |
| Handle Material | ABS |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Black |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue