Menu Search

Pull Handle 90.0 mm 40.0 mm ABS Black

Recessed pull handle with snap fit design. This deep-grip handle has a compact and ergonomic design. Installed by pushing handle into mounting hole. Made from ABS. Replaces Item No.(s): 493459
Item code:

67420

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 9.1228
50 + £ 8.2105
Standard pack: 10

Order in multiple of 10

Total price:

£ 91.23

10 x £ 9.1228

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Shape Rectangular
Handle Style Pull Handle
Mount Type Snap-in
Handle Material ABS
Full Material Poly(Acrylonitrile Butadiene Styrene)
Colour Black
Commodity Code 3926300090

Product 67420 replaces:

Recessed Handle 90.0 mm 40.0 mm ABS Black
Item code: 493459

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us