Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 187.0 mm |
---|---|
Overall Length | 7.362 in |
Overall Height | 79.0 mm |
Overall Height | 3.11 in |
Overall Depth | 22.0 mm |
Overall Depth | 0.866 in |
Mounting Hole Length | 171.0 mm |
Mounting Hole Length | 6.732 in |
Mounting Hole Width | 73.0 mm |
Mounting Hole Width | 2.874 in |
Handle Shape | Rectangular |
Handle Style | Pull Handle |
Mount Type | Clip On |
Handle Material | ABS |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Colour | Black |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.