Quantity | Unit price |
---|---|
100 - 999 | £ 0.7932 |
1000 - 4999 | £ 0.3778 |
5000 + | £ 0.3696 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | High Density Polyethylene |
---|---|
Finish | Textured |
Colour | Black |
Fitting Style | Push Fit |
Head Shape | Rectangular |
Threaded Centre | Yes |
Thread Size | M10 |
Head Length | 35.0 mm |
Head Length | 1.378 in |
Head Width | 20.0 mm |
Head Width | 0.787 in |
Compatible Wall Thickness Range | 1.0 - 2.0 mm | 0.039 - 0.079 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue