Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Wall Thickness Range | 3.0 - 5.5 mm | 0.118 - 0.217 in |
---|---|
A | 120.0 mm |
A | 4.724 in |
B | 50.0 mm |
B | 1.969 in |
h | 6.0 mm |
h | 0.236 in |
H | 21.5 mm |
H | 0.846 in |
Colour | Black |
Finish | Polished |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue