Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Wall Thickness Range | 1.5 - 3.0 mm | 0.059 - 0.118 in |
---|---|
A | 150.0 mm |
A | 5.906 in |
B | 30.0 mm |
B | 1.181 in |
h | 6.0 mm |
h | 0.236 in |
H | 21.5 mm |
H | 0.846 in |
Colour | Black |
Finish | Polished |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue