Menu Search

Rectangular Tube Inserts - Multi Purpose

In production

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Black Series Code: SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability B H h A Compatible Wall Thickness Range View
£ 0.0969 - £ 0.1508 Request the lead time here
25.0 mm
18.0 mm
5.0 mm
70.0 mm
1.5 - 2.5 mm | 0.059 - 0.098 in
£ 0.18 - £ 0.28 Request the lead time here
40.0 mm
24.5 mm
5.0 mm
80.0 mm
3.0 - 5.0 mm | 0.118 - 0.197 in
£ 0.0463 - £ 0.072 Request the lead time here
25.0 mm
11.5 mm
5.0 mm
40.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
£ 0.0986 - £ 0.1535 Request the lead time here
30.0 mm
14.4 mm
5.0 mm
60.0 mm
2.5 - 4.0 mm | 0.098 - 0.157 in
£ 0.3552 - £ 0.5525 Request the lead time here
50.0 mm
22.0 mm
6.0 mm
90.0 mm
2.0 - 4.5 mm | 0.079 - 0.177 in
£ 0.058 - £ 0.0903 Request the lead time here
30.0 mm
12.0 mm
5.0 mm
45.0 mm
1.0 - 2.5 mm | 0.039 - 0.098 in
£ 0.0864 - £ 0.1345 Request the lead time here
20.0 mm
19.0 mm
5.0 mm
70.0 mm
1.0 - 3.5 mm | 0.039 - 0.138 in
£ 0.0745 - £ 0.116 Request the lead time here
25.0 mm
14.5 mm
5.0 mm
50.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
£ 0.0612 - £ 0.0952 Request the lead time here
30.0 mm
13.5 mm
5.0 mm
50.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
£ 0.1036 - £ 0.1611 Request the lead time here
33.0 mm
14.5 mm
5.0 mm
60.0 mm
1.5 - 3.5 mm | 0.059 - 0.138 in
£ 0.1934 - £ 0.3009 Request the lead time here
60.0 mm
24.5 mm
5.0 mm
80.0 mm
3.5 - 5.5 mm | 0.138 - 0.217 in
£ 0.1521 - £ 0.2366 Request the lead time here
40.0 mm
14.5 mm
5.0 mm
80.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
£ 0.1758 - £ 0.2735 Request the lead time here
60.0 mm
24.5 mm
5.0 mm
80.0 mm
1.5 - 3.5 mm | 0.059 - 0.138 in
£ 0.3947 - £ 0.614 Request the lead time here
50.0 mm
24.0 mm
6.0 mm
100.0 mm
1.5 - 4.5 mm | 0.059 - 0.177 in
£ 0.081 - £ 0.1261 Request the lead time here
15.0 mm
14.5 mm
5.0 mm
60.0 mm
1.0 - 2.0 mm | 0.039 - 0.079 in
£ 0.0299 - £ 0.0465 Request the lead time here
20.0 mm
11.5 mm
5.0 mm
30.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
£ 0.0525 - £ 0.0816 Request the lead time here
20.0 mm
11.5 mm
5.0 mm
45.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
£ 0.0377 - £ 0.0586 Request the lead time here
20.0 mm
12.0 mm
5.0 mm
40.0 mm
1.0 - 3.0 mm | 0.039 - 0.118 in
£ 0.335 - £ 0.5211 Request the lead time here
40.0 mm
14.5 mm
5.0 mm
100.0 mm
1.5 - 4.0 mm | 0.059 - 0.157 in
£ 0.108 - £ 0.1681 Request the lead time here
40.0 mm
12.5 mm
5.0 mm
50.0 mm
1.5 - 3.0 mm | 0.059 - 0.118 in
  • of 4
Rectangular Tube Insert 70.0 mm x 25.0 mm Black LDPE

20591021

Price Range
£ 0.1508 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    25.0 mm
  • H
    18.0 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.5 - 2.5 mm | 0.059 - 0.098 in
Rectangular Tube Insert 80.0 mm x 40.0 mm Black LDPE

20591090

Price Range
£ 0.28 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • H
    24.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    3.0 - 5.0 mm | 0.118 - 0.197 in
Rectangular Tube Insert 40.0 mm x 25.0 mm Black LDPE

20590833

Price Range
£ 0.072 - £ 0.0463

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert 60.0 mm x 30.0 mm Black LDPE

20590970

Price Range
£ 0.1535 - £ 0.0986

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • H
    14.4 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    2.5 - 4.0 mm | 0.098 - 0.157 in
Rectangular Tube Insert 90.0 mm x 50.0 mm Black LDPE

20591175

Price Range
£ 0.5525 - £ 0.3552

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • H
    22.0 mm
  • h
    6.0 mm
  • Compatible Wall Thickness Range
    2.0 - 4.5 mm | 0.079 - 0.177 in
Rectangular Tube Insert 45.0 mm x 30.0 mm Black LDPE

20590871

Price Range
£ 0.0903 - £ 0.058

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    30.0 mm
  • H
    12.0 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 2.5 mm | 0.039 - 0.098 in
Rectangular Tube Insert 70.0 mm x 20.0 mm Black LDPE

20591014

Price Range
£ 0.1345 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    20.0 mm
  • H
    19.0 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 3.5 mm | 0.039 - 0.138 in
Rectangular Tube Insert 50.0 mm x 25.0 mm Black LDPE

20590901

Price Range
£ 0.116 - £ 0.0745

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert 50.0 mm x 30.0 mm Black LDPE

20590918

Price Range
£ 0.0952 - £ 0.0612

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • H
    13.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert 60.0 mm x 33.0 mm Black LDPE

20590987

Price Range
£ 0.1611 - £ 0.1036

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    33.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.5 - 3.5 mm | 0.059 - 0.138 in
Rectangular Tube Insert 80.0 mm x 60.0 mm Black LDPE

20591120

Price Range
£ 0.3009 - £ 0.1934

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • H
    24.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    3.5 - 5.5 mm | 0.138 - 0.217 in
Rectangular Tube Insert 80.0 mm x 40.0 mm Black LDPE

20591083

Price Range
£ 0.2366 - £ 0.1521

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert 80.0 mm x 60.0 mm Black LDPE

20591113

Price Range
£ 0.2735 - £ 0.1758

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • H
    24.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.5 - 3.5 mm | 0.059 - 0.138 in
Rectangular Tube Insert 100.0 mm x 50.0 mm Black LDPE

20591236

Price Range
£ 0.614 - £ 0.3947

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • H
    24.0 mm
  • h
    6.0 mm
  • Compatible Wall Thickness Range
    1.5 - 4.5 mm | 0.059 - 0.177 in
Rectangular Tube Insert 60.0 mm x 15.0 mm Black LDPE

20590932

Price Range
£ 0.1261 - £ 0.081

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    15.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Rectangular Tube Insert 30.0 mm x 20.0 mm Black LDPE

20590765

Price Range
£ 0.0465 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert 45.0 mm x 20.0 mm Black LDPE

20590857

Price Range
£ 0.0816 - £ 0.0525

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • H
    11.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert 40.0 mm x 20.0 mm Black LDPE

20590826

Price Range
£ 0.0586 - £ 0.0377

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • H
    12.0 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert 100.0 mm x 40.0 mm Black LDPE

20591229

Price Range
£ 0.5211 - £ 0.335

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • H
    14.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.5 - 4.0 mm | 0.059 - 0.157 in
Rectangular Tube Insert 50.0 mm x 40.0 mm Black LDPE

20590925

Price Range
£ 0.1681 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    40.0 mm
  • H
    12.5 mm
  • h
    5.0 mm
  • Compatible Wall Thickness Range
    1.5 - 3.0 mm | 0.059 - 0.118 in