Quantity | Unit price |
---|---|
100 - 499 | £ 0.3278 |
500 - 999 | £ 0.3211 |
1000 + | £ 0.3143 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
L | 12.0 mm |
---|---|
L | 0.472 in |
Compatible Wall Thickness Range | 1.0 - 2.0 mm | 0.039 - 0.079 in |
Material | PE |
Colour | White |
Finish | Eroded |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.