Quantity | Unit price |
---|---|
100 - 499 | £ 0.3939 |
500 - 999 | £ 0.3858 |
1000 + | £ 0.3777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
L | 13.5 mm |
---|---|
L | 0.531 in |
Compatible Wall Thickness Range | 1.5 mm | 0.059 in |
Material | PE |
Colour | Black |
Finish | Eroded |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.