Quantity | Unit price |
---|---|
10 - 49 | £ 3.6292 |
50 + | £ 3.5617 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
L | 21.5 mm |
---|---|
L | 0.846 in |
Compatible Wall Thickness Range | 2.0 - 4.5 mm | 0.079 - 0.177 in |
Material | PE |
Colour | Grey |
Finish | Eroded |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.