Quantity | Unit price |
---|---|
10 - 49 | £ 6.2466 |
50 + | £ 6.1252 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
L | 24.0 mm |
---|---|
L | 0.945 in |
Compatible Wall Thickness Range | 3.5 - 6.0 mm | 0.138 - 0.236 in |
Material | PE |
Colour | Grey |
Finish | Eroded |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.