Menu Search

Threaded Insert Rectangular 50.0 mm 25.0 mm Textured Black

Rectangular Insert with a ribbed design. Ideal for the most popular sizes and gauges of rectangular tubes. Provides a neat finish and protects the inner part of the tube from the ingress of dirt and other contaminants.
Item code:

498616

9998 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 1.3236
500 + £ 0.6308
Standard pack: 500

Order in multiple of 50

Total price:

£ 66.18

50 x £ 1.3236

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PE-HD
Colour Black
Finish Textured
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us