Quantity | Unit price |
---|---|
6 - 59 | £ 8.525 |
60 + | £ 4.0609 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
L | 30.0 mm |
---|---|
L | 1.181 in |
Compatible Wall Thickness Range | 3.5 - 6.0 mm | 0.138 - 0.236 in |
Material | PE |
Colour | Black |
Finish | Eroded |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.