Quantity | Unit price |
---|---|
100 - 999 | £ 0.2732 |
1000 - 9999 | £ 0.13 |
10000 + | £ 0.1273 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
L | 15.0 mm |
---|---|
L | 0.591 in |
Compatible Wall Thickness Range | 1.0 - 3.0 mm | 0.039 - 0.118 in |
Material | PE |
Colour | Black |
Finish | Eroded |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.