These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.
The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
---|---|---|---|---|---|
£ 1.598 - £ 1.598 | 6146 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
£ 1.7231 - £ 1.7231 | 480 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||
£ 1.7926 - £ 1.7926 | Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
£ 0.0835 - £ 0.0888 | 5198 In stock |
2 in
50.8 mm
|
8 in
203.2 mm
|
||
£ 0.091 - £ 0.0967 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
||
£ 0.1225 - £ 0.1277 | 837 In stock |
3 in
76.2 mm
|
11.65 in
295.9 mm
|
||
£ 0.0997 - £ 0.1039 | 45977 In stock |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
||
£ 0.1316 - £ 0.1369 | Request the lead time here |
3 in
76.2 mm
|
11.65 in
295.9 mm
|
||
£ 0.1175 - £ 0.1224 | 11596 In stock |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.