These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.
The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
---|---|---|---|---|---|
£ 1.2909 - £ 1.2909 | 62138 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
£ 0.7837 - £ 0.7837 | 105566 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
||
£ 2.4318 - £ 2.4318 | 40858 In stock |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||
£ 0.7837 - £ 0.7837 | 6262 In stock |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||
£ 1.3785 - £ 1.3785 | Request the lead time here |
1.181 in
30.0 mm
|
4.921 in
125.0 mm
|
||
461271 | £ 3.4463 - £ 3.4463 | Request the lead time here |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
|
£ 1.4869 - £ 1.4869 | 5347 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
£ 0.938 - £ 0.938 | 11390 In stock |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||
£ 1.3396 - £ 1.3396 | 43082 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
£ 1.5564 - £ 1.5564 | 890 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
WIT-50SR-M | £ 0.091 - £ 0.0967 | 970 In stock |
1.5 in
38.1 mm
|
6 in
152.4 mm
|
|
£ 0.4933 - £ 0.4933 | 14100 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
||
£ 1.1464 - £ 1.1464 | 686 In stock |
1.181 in
30.0 mm
|
4.921 in
125.0 mm
|
||
£ 2.8626 - £ 2.8626 | 90 In stock |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||
£ 2.0705 - £ 2.0705 | 208 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||
£ 0.6517 - £ 0.6517 | 14080 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
||
£ 2.0149 - £ 2.0149 | 2235 In stock |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||
£ 2.7514 - £ 2.7514 | 340 In stock |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||
£ 0.4127 - £ 0.4127 | 4053 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
||
£ 2.2929 - £ 2.2929 | 69890 In stock |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.