Menu Search

Releasable Cable Ties

In stock

These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.

The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.

  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 1.598 - £ 1.598 6146 In stock
74.0 mm
250.0 mm
£ 1.7231 - £ 1.7231 480 In stock
88.0 mm
300.0 mm
£ 1.7926 - £ 1.7926 Request the lead time here
50.0 mm
200.0 mm
£ 0.0835 - £ 0.0888 5198 In stock
50.8 mm
203.2 mm
£ 0.091 - £ 0.0967 Request the lead time here
50.8 mm
203.2 mm
£ 0.1225 - £ 0.1277 837 In stock
76.2 mm
295.9 mm
£ 0.0997 - £ 0.1039 45977 In stock
48.0 mm
206.0 mm
£ 0.1316 - £ 0.1369 Request the lead time here
76.2 mm
295.9 mm
£ 0.1175 - £ 0.1224 11596 In stock
48.0 mm
206.0 mm
  • of 2
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Black

461275

Price Range
£ 1.598 - £ 1.598

Stock Levels
6146 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Natural

461257

Price Range
£ 1.7231 - £ 1.7231

Stock Levels
480 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 200.0 mm 50.0 mm PA Natural

461269

Price Range
£ 1.7926 - £ 1.7926

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 203.2 mm 50.8 mm Nylon Black

WIT-50RR-UVB-M

Price Range
£ 0.0888 - £ 0.0835

Stock Levels
5198 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Pan Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 203.2 mm 50.8 mm Nylon Natural

WIT-50RR-M

Price Range
£ 0.0967 - £ 0.091

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Pan Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 295.9 mm 76.2 mm PA Natural

WIT-50LR-M

Price Range
£ 0.1277 - £ 0.1225

Stock Levels
837 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Pan Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 206.0 mm 48.0 mm PA Natural

WIT-RT-1-M

Price Range
£ 0.1039 - £ 0.0997

Stock Levels
45977 In stock
Attributes
  • Colour
    Natural
  • Tooth Material
    Nylon
  • Maximum Cable Bundle Diameter
    48.0 mm
  • Overall Length
    206.0 mm
  • Overall Width
    7.6 mm
Cable Tie 4.8 mm 295.9 mm 76.2 mm PA Black

WIT-50LR-UVB-M

Price Range
£ 0.1369 - £ 0.1316

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Pan Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 206.0 mm 48.0 mm PA Black

WIT-RT-1-UVB-M

Price Range
£ 0.1224 - £ 0.1175

Stock Levels
11596 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Knurled Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon