Menu Search

Remo Two Rubber Foam Tape, Removable 2-Side

In stock

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Essentra Part Number Price range Availability Overall Length Overall Thickness View
£ 497.8012 - £ 497.8012 8 In stock
76.2 mm
1.6 mm
Remo Two 1.6 mm 25.4 mm 76.2 mm White

10383414

Price Range
£ 497.8012 - £ 497.8012

Stock Levels
8 In stock
Attributes
  • Adhesive Type
    Rubber
  • Removability
    Removable 2-Sides
  • Overall Length
    76.2 mm
  • Colour
    White
  • Overall Thickness
    1.6 mm