Quantity | Unit price |
---|---|
25 - 249 | £ 1.9663 |
250 - 2499 | £ 0.9583 |
2500 + | £ 0.9392 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Depth | 10.0 mm |
---|---|
Cam Depth | 0.394 in |
Cam Length | 35.0 mm |
Cam Length | 1.378 in |
Accessory Type | Cam |
Cam Material | Steel |
Style | Stopper |
Commodity Code | 8301300000 |
Finish | Zinc Plated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue