Quantity | Unit price |
---|---|
5 - 49 | £ 3.1402 |
50 - 499 | £ 1.4654 |
500 + | £ 1.4375 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Depth | 2.5 mm |
---|---|
Cam Depth | 0.098 in |
Accessory Type | Cam |
Cam Material | Steel |
Style | No Stopper |
Commodity Code | 7318190090 |
Finish | Zinc Plated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue