Menu Search

Replacement Cam 9.0 mm 2.5 mm Steel

Item code:

492898

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 2.5366
50 + £ 1.2692
Standard pack: 50

Order in multiple of 5

Total price:

£ 12.68

5 x £ 2.5366

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Cam
Cam Material Steel
Style No Stopper
Commodity Code 7326909890
Finish Zinc Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us