Menu Search

Retaining Ring 2.3 mm 6.0 mm POM Black

Retaining Rings are used to hold assemblies to a shaft and in a housing or bore. Suitable for axles with pre-manufactured grooves. The ring acts as a shoulder, which helps hold assemblies firmly in position. Features a lip for easy assembly and dismantling.
Essentra Part Number:

10052303

Manufacturer Part Number:

011202359905

46000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0459
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 45.90

1000 x £ 0.0459

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyoxymethylene
Washer Type Retaining Ring Washer
Outside Diameter 6.0 mm
Compatible Groove Height 1.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us