Menu Search

Retaining Washer 4.3 mm 9.0 mm 1.4 mm PA

Essentra Part Number:

10041727

Manufacturer Part Number:

003040000001

37858 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0253
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 25.30

1000 x £ 0.0253

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 9.0 mm
Thickness 1.4 mm
Material PA
Full Material Polyamide 66
Colour Natural
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us