Menu Search

Retaining Washer 10.5 mm 21.0 mm 2.5 mm PA

Item code:

003100000001

22363 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0752
1000 + £ 0.0736
Standard pack: 500

Order in multiple of 500

Total price:

£ 37.60

500 x £ 0.0752

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 21.0 mm
Inside Diameter 10.5 mm
Thickness 2.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us