Menu Search

Retaining Washer 13.0 mm 24.0 mm 2.5 mm PA

This standard flat washer is made from natural Nylon which offers a good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

003120000001

8783 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1072
1000 + £ 0.1051
Standard pack: 500

Order in multiple of 500

Total price:

£ 53.60

500 x £ 0.1072

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 24.0 mm
Inside Diameter 13.0 mm
Thickness 2.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us