Menu Search

Retaining Washer 5.3 mm 12.0 mm 1.0 mm HDPE

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

003302100004

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.0691
500 - 999 £ 0.0676
1000 + £ 0.0662
Standard pack: 250

Order in multiple of 250

Total price:

£ 17.28

250 x £ 0.0691

Add sample +

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material High Density Polyethylene
Colour Natural
Compatible Screw Sizes (All) M5
Outside Diameter 12.0 mm
Inside Diameter 5.3 mm
Thickness 1.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us