Menu Search

Retaining Washer 6.2 mm 9.5 mm 1.0 mm HDPE

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

003302400004

472 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.0796
500 - 999 £ 0.078
1000 + £ 0.0765
Standard pack: 250

Order in multiple of 250

Total price:

£ 19.90

250 x £ 0.0796

Add sample +

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material High Density Polyethylene
Colour Natural
Compatible Screw Sizes (All) M6
Outside Diameter 9.5 mm
Inside Diameter 6.2 mm
Thickness 1.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us