Menu Search

Retaining Washer 6.4 mm 12.0 mm 1.5 mm LDPE

Retaining Washer made from LDPE and featuring a 12.0 mm | 0.472 in Outside Diameter, 6.4 mm | 0.252 in Inside Diameter and 1.6 mm | 0.063 in Thickness. This item is compatible with M6 screws sizes.
Item code:

015006000503

12500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0451
1000 + £ 0.0442
Standard pack: 500

Order in multiple of 500

Total price:

£ 22.55

500 x £ 0.0451

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Low Density Polyethylene
Colour Red
Compatible Screw Sizes (All) M6
Outside Diameter 12.0 mm
Inside Diameter 6.4 mm
Thickness 1.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us