Menu Search

Retaining Washer 4.3 mm 7.0 mm 2.2 mm PA

Item code:

015104000203

68948 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0266
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 26.60

1000 x £ 0.0266

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Grey
Compatible Screw Sizes (All) M4
Outside Diameter 7.0 mm
Inside Diameter 4.3 mm
Thickness 2.2 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us