Menu Search

Retaining Washer 6.4 mm 10.0 mm 2.7 mm PA

Retaining Washer made from LDPE. This item is compatible with M6 screws sizes.
Item code:

015106000203

61094 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0334
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 33.40

1000 x £ 0.0334

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Grey
Compatible Screw Sizes (All) M6
Outside Diameter 10.0 mm
Inside Diameter 6.4 mm
Thickness 2.7 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us