Menu Search

Retaining Washer 8.4 mm 13.0 mm 2.7 mm PA

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

015108000203

343134 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0635
1000 + £ 0.0622
Standard pack: 500

Order in multiple of 500

Total price:

£ 31.75

500 x £ 0.0635

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Grey
Compatible Screw Sizes (All) M7
Outside Diameter 13.0 mm
Inside Diameter 8.4 mm
Thickness 2.7 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us