Menu Search

Retaining Washer 3.2 mm 6.0 mm 1.0 mm LDPE

Item code:

015203008703

53846 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0223
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 22.30

1000 x £ 0.0223

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Low Density Polyethylene
Colour Blue
Compatible Screw Sizes (All) M3
Outside Diameter 6.0 mm
Inside Diameter 3.2 mm
Thickness 1.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us